IESNA:LM-63-2002
[TEST]P832525
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2312-254-16)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]5/14/2024
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]TTN-D0-827-U-WQ-SG
[LUMINAIRE]TOPTIER NANO LED PARKING GARAGE LUMINAIRE
[MORE]2700K, 80 CRI LEDS AND WIDE DISTRIBUTION WITH SOLITE GLASS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(6000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]1013
TILT=NONE
4 -1 1 37 11 1 1 -0.708333 -0.708333 0
1 1 10.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
103 103 103.9 103.9 105.7 108.4 112.8 118.2 126.3 135.2
146 156.7 169.3 180.9 193.4 207.8 223.9 237.3 249.9 259.7
265.1 264.2 258.8 249 234.6 215.8 193.4 170.2 145.1 120
94.9 70.7 48.4 28.7 12.5 1.8 0
103 103 103.9 103.9 105.7 108.4 112.8 118.2 126.3 135.2
146 156.7 169.3 181.8 194.3 208.7 224.8 239.1 251.7 261.5
266 265.1 259.7 249.9 235.5 215.8 192.5 170.2 145.1 119.1
94 69.9 47.5 27.8 11.6 1.8 0
103 103 103 103.9 105.7 108.4 112.8 119.1 126.3 135.2
146 158.5 171.1 183.6 196.1 211.4 227.5 241.8 256.1 266.9
272.2 272.2 266.9 257 242.7 223.9 200.6 176.4 149.6 123.6
96.7 72.5 49.3 29.6 12.5 1.8 0
103 103 103.9 104.8 105.7 108.4 112.8 119.1 127.2 136.1
146.9 159.4 171.9 185.4 198.8 214 231.1 247.2 261.5 273.1
281.2 282.1 277.6 267.8 254.3 235.5 211.4 185.4 158.5 130.8
103 77.9 52.8 32.2 14.3 2.7 0
103 103 103.9 104.8 105.7 108.4 113.7 120 128.1 137
147.8 160.3 173.7 187.2 200.6 217.6 234.6 250.8 266.9 280.3
288.4 290.2 285.7 276.7 262.4 242.7 219.4 192.5 164.8 136.1
107.5 80.6 55.5 34 16.1 3.6 0
103 103 103.9 104.8 105.7 108.4 113.7 120 127.2 137
148.7 160.3 173.7 187.2 201.5 219.4 236.4 253.4 269.6 283
291.1 292.8 288.4 279.4 265.1 246.3 222.1 195.2 166.6 137.9
109.3 81.5 55.5 33.1 15.2 2.7 0
103 103 103.9 104.8 105.7 108.4 113.7 120 128.1 137
148.7 160.3 173.7 188.1 202.4 220.3 237.3 253.4 268.7 282.1
289.3 290.2 285.7 275.8 260.6 241.8 217.6 190.8 163.9 135.2
106.6 79.7 54.6 33.1 15.2 2.7 0
103 103 103.9 103.9 105.7 108.4 112.8 119.1 126.3 135.2
146.9 158.5 171.1 184.5 198.8 214.9 231.9 247.2 262.4 274.9
282.1 282.1 277.6 266.9 253.4 233.7 210.5 184.5 157.6 131.6
103.9 77.9 53.7 32.2 15.2 2.7 0
103 103 103.9 103.9 105.7 108.4 112.8 118.2 126.3 135.2
146 157.6 170.2 182.7 196.1 210.5 227.5 241.8 256.1 266.9
273.1 273.1 267.8 257 243.6 224.8 201.5 177.3 151.3 124.5
98.5 73.4 50.2 29.6 13.4 1.8 0
103 103 103.9 103.9 105.7 108.4 112.8 119.1 126.3 135.2
146 157.6 169.3 181.8 195.2 208.7 225.7 239.1 252.5 262.4
266.9 266 260.6 249.9 235.5 215.8 193.4 170.2 145.1 120
94.9 70.7 48.4 28.7 12.5 1.8 0
103 103 103.9 103.9 105.7 108.4 112.8 118.2 126.3 135.2
145.1 157.6 169.3 181.8 195.2 208.7 224.8 239.1 251.7 261.5
266 265.1 259.7 249.9 234.6 216.7 193.4 170.2 145.1 120
94.9 70.7 49.3 28.7 12.5 1.8 0
